Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK260/85/170
ORDERNO
Article-number
VK260/85/170
OU
Outer-Ø
260 mm
TW
Tyre width
85 mm
IN
Inner-Ø
170.0 mm
LC
Load capacity
1400 kg
TR
Tread
L
FOL
Fork lift
Dixi - Muke
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices